A 3Z16-0050B
342 To 1 Gear Ratio, Reversible 6V D.C. Gearmotor with Plastic Housing & Steel Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $42.95 | 4 wks |
5 - 9 | $40.82 | 4 wks |
10 - 24 | $38.56 | 4 wks |
25 - 49 | $36.43 | 4 wks |
50+ | Request for Quote |
$42.95
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Current (No Load) | 4 ( mA ) |
---|---|
Gear Ratio (to 1) | 342 |
Material (Housing / Shaft) | Plastic / Steel |
Max. Housing Dia. (Inch) | 2 Inch |
Output Shaft Dia. | 0.125 |
Overall Length | 2.615 Inch |
Rated Torque (oz.in.) | 3.5 oz-in |
Rated Voltage | 6 |
rpm - No Load | 5 |
Stall Torque (oz.in.) | 14 oz-in |