A 3Z16-0050A
342 To 1 Gear Ratio, Reversible 3V D.C. Gearmotor with Plastic Housing & Steel Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $56.66 | 4 wks |
5 - 9 | $54.14 | 4 wks |
10 - 24 | $51.32 | 4 wks |
25 - 49 | $48.62 | 4 wks |
50+ | Request for Quote |
$56.66
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Current (No Load) | 6 ( mA ) |
---|---|
Gear Ratio (to 1) | 342 |
Material (Housing / Shaft) | Plastic / Steel |
Max. Housing Dia. (Inch) | 2 Inch |
Output Shaft Dia. | 0.125 |
Overall Length | 4.1775 Inch |
Rated Torque (oz.in.) | 3.5 oz-in |
Rated Voltage | 3 |
rpm - No Load | 5 |
Stall Torque (oz.in.) | 14 oz-in |