A 3Z16-0010C

1740 To 1 Gear Ratio, Reversible 12V D.C. Gearmotor with Plastic Housing & Steel Shaft
Qty Range Price/Unit Ships Within
1 - 4 $42.59 4 wks
5 - 9 $40.5 4 wks
10 - 24 $38.23 4 wks
25 - 49 $36.14 4 wks
50+ Request for Quote
$42.59

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Current (No Load) 2.5 ( mA )
Gear Ratio (to 1) 1740
Material (Housing / Shaft) Plastic / Steel
Max. Housing Dia. (Inch) 2 Inch
Output Shaft Dia. 0.125
Overall Length 2.615 Inch
Rated Torque (oz.in.) 16 oz-in
Rated Voltage 12
rpm - No Load 1
Stall Torque (oz.in.) 65 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team