A 3Z16-0010A
1740 To 1 Gear Ratio, Reversible 3V D.C. Gearmotor with Plastic Housing & Steel Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $57.80 | 4 wks |
5 - 9 | $55.22 | 4 wks |
10 - 24 | $52.38 | 4 wks |
25 - 49 | $49.63 | 4 wks |
50+ | Request for Quote |
$57.80
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Current (No Load) | 6 ( mA ) |
---|---|
Gear Ratio (to 1) | 1740 |
Material (Housing / Shaft) | Plastic / Steel |
Max. Housing Dia. (Inch) | 2 Inch |
Output Shaft Dia. | 0.125 |
Overall Length | 4.1775 Inch |
Rated Torque (oz.in.) | 16 oz-in |
Rated Voltage | 3 |
rpm - No Load | 1 |
Stall Torque (oz.in.) | 65 oz-in |