A 3Y 3M5Z03

Cam, 3mm Bore, Cam Material- Acetal Black Insert Material - Brass
Qty Range Price/Unit Ships Within
1 - 9 $9.13 4 wks
10 - 24 $8.39 4 wks
25 - 49 $6.78 4 wks
50 - 99 $6.17 4 wks
100+ Request for Quote
$9.13

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 3 mm
Fig. # 5 mm
Material (Cam) Acetal Black
Material (Insert) Brass
Rise Per 15° 0 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team