A 3Y 3M5M06

Molded Cam, 6 mm. Bore. Material-Acetal Black.
Qty Range Price/Unit Ships Within
1 - 9 $3.60 8 wks
10 - 24 $2.85 8 wks
25 - 49 $2.13 8 wks
50 - 99 $1.83 8 wks
100+ Request for Quote
$3.60

Availability: 100 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (B) 6.000 mm
Fig. # 5.0000 mm
Material (Cam) Acetal Black
Rise Per 15° 0.000 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team