A 3Y 3M4Z03

Cam, 3mm Bore, Cam Material- Acetal Black Insert Material - Brass
Qty Range Price/Unit Ships Within
1 - 9 $8.22 4 wks
10 - 24 $7.52 4 wks
25 - 49 $6.05 4 wks
50 - 99 $5.5 4 wks
100+ Request for Quote
$8.22

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 3 mm
Fig. # 4 mm
Material (Cam) Acetal Black
Material (Insert) Brass
Rise Per 15° 1 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team