A 3Y 3M3Z03
Cam, 3mm Bore, Cam Material- Acetal Black Insert Material - Brass
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.22 | 8 wks |
10 - 24 | $7.52 | 8 wks |
25 - 49 | $6.05 | 8 wks |
50 - 99 | $5.5 | 8 wks |
100+ | Request for Quote |
$8.22
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 3 mm |
---|---|
Fig. # | 3 mm |
Material (Cam) | Acetal Black |
Material (Insert) | Brass |
Rise Per 15° | 0.75 mm |