A 3Y 3M2Z04
Cam, 4mm Bore, Cam Material- Acetal Black Insert Material - Brass
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.04 | 4 wks |
10 - 24 | $6.41 | 4 wks |
25 - 49 | $5.14 | 4 wks |
50 - 99 | $4.66 | 4 wks |
100+ | Request for Quote |
$7.04
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 4 mm |
---|---|
Fig. # | 2 mm |
Material (Cam) | Acetal Black |
Material (Insert) | Brass |
Rise Per 15° | 0.5 mm |