A 3Y 3M2M06
Molded Cam, 6 mm. Bore. Material-Acetal Black.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.60 | 11 wks |
10 - 24 | $2.85 | 11 wks |
25 - 49 | $2.13 | 11 wks |
50 - 99 | $1.83 | 11 wks |
100+ | Request for Quote |
$3.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 6.000 mm |
---|---|
Fig. # | 2.0000 mm |
Material (Cam) | Acetal Black |
Rise Per 15° | 0.500 mm |