A 3Y 3-6Z06
Molded Cam with Brass Insert, 0.188in. Bore. Material: Cam-Acetal, Black, Insert-Brass.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.59 | 4 wks |
10 - 24 | $8.8 | 4 wks |
25 - 49 | $6.98 | 4 wks |
50 - 99 | $6.38 | 4 wks |
100+ | Request for Quote |
$9.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 0.188 Inch |
---|---|
Fig. # | 6 |
Material (Cam) | Acetal, Black |
Material (Insert) | Brass |
Rise Per 15° | 0 Inch |