A 3Y 3-6Z04

Molded Cam with Brass Insert, 0.125in. Bore. Material: Cam-Acetal, Black, Insert-Brass.
Qty Range Price/Unit Ships Within
1 - 9 $9.59 4 wks
10 - 24 $8.8 4 wks
25 - 49 $6.98 4 wks
50 - 99 $6.38 4 wks
100+ Request for Quote
$9.59

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (B) 0.125 Inch
Fig. # 6
Material (Cam) Acetal, Black
Material (Insert) Brass
Rise Per 15° 0 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team