A 3Y 3-2Z06

Molded Cam with Brass Insert, 0.188in. Bore. Material: Cam-Acetal, Black, Insert-Brass.
Qty Range Price/Unit Ships Within
1 - 9 $8.89 4 wks
10 - 24 $8.15 4 wks
25 - 49 $6.44 4 wks
50 - 99 $5.88 4 wks
100+ Request for Quote
$8.89

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (B) 0.188 Inch
Fig. # 2
Material (Cam) Acetal, Black
Material (Insert) Brass
Rise Per 15° 0.02 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team