A 3Y 3-1Z06
Molded Cam with Brass Insert, 0.188in. Bore. Material: Cam-Acetal, Black, Insert-Brass.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.89 | 8 wks |
10 - 24 | $8.15 | 8 wks |
25 - 49 | $6.44 | 8 wks |
50 - 99 | $5.88 | 8 wks |
100+ | Request for Quote |
$8.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 0.188 Inch |
---|---|
Fig. # | 1 |
Material (Cam) | Acetal, Black |
Material (Insert) | Brass |
Rise Per 15° | 0.01 Inch |