A 3Y 1-316

Ajustable Cam, 0.501in. Bore. Material: Cam-Steel, Finish-Zinc Plated.
Qty Range Price/Unit Ships Within
1 - 9 $40.05 4 wks
10 - 49 $32.66 4 wks
50 - 99 $25.77 4 wks
100 - 249 $22.67 4 wks
250+ Request for Quote
$40.05

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Adjustment 180° - 350°
Bore (B) 0.501 Inch
Fig. # 3
Finish Zinc Plated
Material Steel
Rise Per 15° 0 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team