A 3Y 1-212
Adjustable Cam, 0.375in. Bore. Material: Cam-Steel, Finish-Zinc Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.96 | 11 wks |
10 - 49 | $18.85 | 11 wks |
50 - 99 | $14.89 | 11 wks |
100 - 249 | $13.13 | 11 wks |
250+ | Request for Quote |
$22.96
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Adjustment | 180° - 350° |
---|---|
Bore (B) | 0.375 Inch |
Fig. # | 2 |
Finish | Zinc Plated |
Material | Steel |
Rise Per 15° | 0.04 Inch |