A 3X51-20011
7.06 lb-in Torque, 2500 Cycles Fatique Life, 0.011" Thick, 0.687" Width
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $34.32 | 21 wks |
25 - 49 | $26.81 | 21 wks |
50 - 99 | $23.83 | 21 wks |
100 - 249 | $21.45 | 21 wks |
250+ | Request for Quote |
$34.32
Availability: 53 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drum Size (Output) | 2.46 Inch |
---|---|
Drum Size (Storage) | 1.41 Inch |
Fatique Life Cycle | 2500 Cycles |
Material | 301 Stainless Steel |
Spring Length | 195 Inch |
Spring Thickess (t) | 0.011 Inch |
Spring Torque (lbf-in.) | 7.06 lb-in |
Spring Width (W) | 0.687 Inch |