A 3X51-20010
5.50 lb-in Torque, 2500 Cycles Fatique Life, 0.01" Thick, 0.625" Width
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $34.04 | 18 wks |
25 - 49 | $26.59 | 18 wks |
50 - 99 | $23.64 | 18 wks |
100 - 249 | $21.28 | 18 wks |
250+ | Request for Quote |
$34.04
Availability: 186 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drum Size (Output) | 2.23 Inch |
---|---|
Drum Size (Storage) | 1.28 Inch |
Fatique Life Cycle | 2500 Cycles |
Material | 301 Stainless Steel |
Spring Length | 175 Inch |
Spring Thickess (t) | 0.01 Inch |
Spring Torque (lbf-in.) | 5.5 lb-in |
Spring Width (W) | 0.625 Inch |