A 3X51-20009

3.87 lb-in Torque, 2500 Cycles Fatique Life, 0.009" Thick, 0.562" Width
Qty Range Price/Unit Ships Within
1 - 24 $38.36 18 wks
25 - 49 $29.97 18 wks
50 - 99 $26.64 18 wks
100 - 249 $23.98 18 wks
250+ Request for Quote
$38.36

Availability: 36 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drum Size (Output) 2.01 Inch
Drum Size (Storage) 1.13 Inch
Fatique Life Cycle 2500 Cycles
Material 301 Stainless Steel
Spring Length 159 Inch
Spring Thickess (t) 0.009 Inch
Spring Torque (lbf-in.) 3.87 lb-in
Spring Width (W) 0.562 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team