A 3X51-20008
2.65 lb-in Torque, 2500 Cycles Fatigue Life, 0.008" Thick, 0.5" Width
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $35.76 | 21 wks |
25 - 49 | $27.94 | 21 wks |
50 - 99 | $24.83 | 21 wks |
100 - 249 | $22.35 | 21 wks |
250+ | Request for Quote |
$35.76
Availability: 162 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drum Size (Output) | 1.78 Inch |
---|---|
Drum Size (Storage) | 1.03 Inch |
Fatique Life Cycle | 2500 Cycles |
Material | 301 Stainless Steel |
Spring Length | 144 Inch |
Spring Thickess (t) | 0.008 Inch |
Spring Torque (lbf-in.) | 2.65 lb-in |
Spring Width (W) | 0.5 Inch |