A 3X51-20007
1.81 lb-in Torque, 2500 Cycles Fatique Life, 0.007" Thick, 0.437" Width
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $30.16 | 18 wks |
25 - 49 | $23.56 | 18 wks |
50 - 99 | $20.94 | 18 wks |
100 - 249 | $18.85 | 18 wks |
250+ | Request for Quote |
$30.16
Availability: 169 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drum Size (Output) | 1.57 Inch |
---|---|
Drum Size (Storage) | 0.9 Inch |
Fatique Life Cycle | 2500 Cycles |
Material | 301 Stainless Steel |
Spring Length | 124 Inch |
Spring Thickess (t) | 0.007 Inch |
Spring Torque (lbf-in.) | 1.81 lb-in |
Spring Width (W) | 0.437 Inch |