A 3X50-SL31U69
Constant Force Spring: 14.40 lb Spring Force, 20000 cycles Fatique Life 69" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $64.78 | 8 wks |
10 - 49 | $58.36 | 8 wks |
50 - 99 | $53.54 | 8 wks |
100 - 249 | $51.06 | 8 wks |
250+ | Request for Quote |
$64.78
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 69 Inch |
---|---|
Fatique Life Cycle | 20000 Cycles |
Free I.D. | 4.078 |
Load (lbs) | 14.4 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 42 Inch |
Thickness (t) | 0.031 |
Width (W) | 2 Inch |