A 3X50-SL20R54
Constant Force Spring: 5.83 lb Spring Force, 20000 cycles Fatique Life, 54" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.12 | 8 wks |
10 - 49 | $33.96 | 8 wks |
50 - 99 | $30.8 | 8 wks |
100 - 249 | $29.3 | 8 wks |
250+ | Request for Quote |
$38.12
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 54 Inch |
---|---|
Fatique Life Cycle | 20000 Cycles |
Free I.D. | 2.625 |
Load (lbs) | 5.83 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 36 Inch |
Thickness (t) | 0.02 |
Width (W) | 1.25 Inch |