A 3X50-SL15P46
Constant Force Spring: 3.5 lb Spring Force, 20000 cycles Fatique Life, 46" Band length
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $29.76 | 14 wks |
| 10 - 49 | $26.44 | 14 wks |
| 50 - 99 | $23.86 | 14 wks |
| 100 - 249 | $22.64 | 14 wks |
| 250+ | Request for Quote |
$29.76
Availability: 43 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Band Length | 46 Inch |
|---|---|
| Fatique Life Cycle | 20000 Cycles |
| Free I.D. | 1.98438 |
| Load (lbs) | 3.5 lbs |
| Material | 301 Stainless Steel |
| Max Work Deflection (f2) (Inch) | 30 Inch |
| Thickness (t) | 0.015 |
| Width (W) | 1 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities