A 3X50-SL08G31

Constant Force Spring: 0.93 lb Spring Force, 20000 cycles Fatique Life, 31" Band length
Qty Range Price/Unit Ships Within
1 - 9 $6.68 8 wks
10 - 49 $5.78 8 wks
50 - 99 $5.07 8 wks
100 - 249 $4.77 8 wks
250+ Request for Quote
$6.68

Availability: 19 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Band Length 31 Inch
Fatique Life Cycle 20000 Cycles
Free I.D. 1.04688
Load (lbs) 0.93 lbs
Material 301 Stainless Steel
Max Work Deflection (f2) (Inch) 24 Inch
Thickness (t) 0.008
Width (W) 0.5 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team