A 3X50-SL06G24
Constant Force Spring: 0.7 lb Spring Force, 20000 cycles Fatique Life, 24" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.20 | 8 wks |
10 - 49 | $9.64 | 8 wks |
50 - 99 | $8.44 | 8 wks |
100 - 249 | $7.94 | 8 wks |
250+ | Request for Quote |
$11.20
Availability: 236 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 24 Inch |
---|---|
Fatique Life Cycle | 20000 Cycles |
Free I.D. | 0.78125 |
Load (lbs) | 0.7 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 18 Inch |
Thickness (t) | 0.006 |
Width (W) | 0.5 Inch |