A 3X50-SL06F24
Constant Force Spring: 0.52 lb Spring Force, 20000 cycles Fatique Life, 24" Band length
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $12.32 | 11 wks |
| 10 - 49 | $10.6 | 11 wks |
| 50 - 99 | $9.28 | 11 wks |
| 100 - 249 | $8.73 | 11 wks |
| 250+ | Request for Quote |
$12.32
Availability: 20 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Band Length | 24 Inch |
|---|---|
| Fatique Life Cycle | 20000 Cycles |
| Free I.D. | 0.78125 |
| Load (lbs) | 0.52 lbs |
| Material | 301 Stainless Steel |
| Max Work Deflection (f2) (Inch) | 18 Inch |
| Thickness (t) | 0.006 |
| Width (W) | 0.375 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities