A 3X50-SL05E17
Constant Force Spring: 0.36 lb Spring Force, 20000 cycles Fatique Life, 17" Band length
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $17.86 | 11 wks |
| 10 - 49 | $15.58 | 11 wks |
| 50 - 99 | $13.82 | 11 wks |
| 100 - 249 | $13.02 | 11 wks |
| 250+ | Request for Quote |
$17.86
Availability: 203 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Band Length | 17 Inch |
|---|---|
| Fatique Life Cycle | 20000 Cycles |
| Free I.D. | 0.65625 |
| Load (lbs) | 0.36 lbs |
| Material | 301 Stainless Steel |
| Max Work Deflection (f2) (Inch) | 12 Inch |
| Thickness (t) | 0.005 |
| Width (W) | 0.3125 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities