A 3X50-SK25U57
Constant Force Spring: 15.8 lb Spring Force, 13000 cycles Fatique Life, 57" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.28 | 11 wks |
10 - 49 | $21.76 | 11 wks |
50 - 99 | $19.84 | 11 wks |
100 - 249 | $18.89 | 11 wks |
250+ | Request for Quote |
$24.28
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 57 Inch |
---|---|
Fatique Life Cycle | 13000 Cycles |
Free I.D. | 3 |
Load (lbs) | 15.8 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 36 Inch |
Thickness (t) | 0.025 |
Width (W) | 2 Inch |