A 3X50-SK25S57

Constant Force Spring: 11.9 lb Spring Force, 13000 cycles Fatique Life, 57" Band length
Qty Range Price/Unit Ships Within
1 - 9 $23.35 8 wks
10 - 49 $20.9 8 wks
50 - 99 $19.03 8 wks
100 - 249 $18.12 8 wks
250+ Request for Quote
$23.35

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Band Length 57 Inch
Fatique Life Cycle 13000 Cycles
Free I.D. 3
Load (lbs) 11.9 lbs
Material 301 Stainless Steel
Max Work Deflection (f2) (Inch) 36 Inch
Thickness (t) 0.025
Width (W) 1.5 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team