A 3X50-SK20S52
Constant Force Spring: 9.48 lb Spring Force, 13000 cycles Fatique Life, 52" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.23 | 11 wks |
10 - 49 | $18.96 | 11 wks |
50 - 99 | $17.23 | 11 wks |
100 - 249 | $16.38 | 11 wks |
250+ | Request for Quote |
$21.23
Availability: 125 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 52 Inch |
---|---|
Fatique Life Cycle | 13000 Cycles |
Free I.D. | 2.21875 |
Load (lbs) | 9.48 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 36 Inch |
Thickness (t) | 0.02 |
Width (W) | 1.5 Inch |