A 3X50-SK12P40
Constant Force Spring: 3.79 lb Spring Force, 13000 cycles Fatique Life, 40" Band length
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $10.01 | 16 wks |
| 10 - 49 | $8.76 | 16 wks |
| 50 - 99 | $7.79 | 16 wks |
| 100 - 249 | $7.37 | 16 wks |
| 250+ | Request for Quote |
$10.01
Availability: 15 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Band Length | 40 Inch |
|---|---|
| Fatique Life Cycle | 13000 Cycles |
| Free I.D. | 1.34375 |
| Load (lbs) | 3.79 lbs |
| Material | 301 Stainless Steel |
| Max Work Deflection (f2) (Inch) | 30 Inch |
| Thickness (t) | 0.012 |
| Width (W) | 1 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities