A 3X50-SK12K40
Constant Force Spring: 2.84 lb Spring Force, 13000 cycles Fatique Life, 40" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.10 | 16 wks |
10 - 49 | $7.96 | 16 wks |
50 - 99 | $7.08 | 16 wks |
100 - 249 | $6.7 | 16 wks |
250+ | Request for Quote |
$9.10
Availability: 46 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 40 Inch |
---|---|
Fatique Life Cycle | 13000 Cycles |
Free I.D. | 1.34375 |
Load (lbs) | 2.84 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 30 Inch |
Thickness (t) | 0.012 |
Width (W) | 0.75 Inch |