A 3X50-SK10J32
Constant Force Spring: 1.98 lb Spring Force, 13000 cycles Fatique Life, 32" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.85 | 16 wks |
10 - 49 | $7.74 | 16 wks |
50 - 99 | $6.88 | 16 wks |
100 - 249 | $6.49 | 16 wks |
250+ | Request for Quote |
$8.85
Availability: 184 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 32 Inch |
---|---|
Fatique Life Cycle | 13000 Cycles |
Free I.D. | 1.10938 |
Load (lbs) | 1.98 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 24 Inch |
Thickness (t) | 0.01 |
Width (W) | 0.625 Inch |