A 3X50-SK06F23
Constant Force Spring: 0.71 lb Spring Force, 13000 cycles Fatique Life, 23" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.40 | 11 wks |
10 - 49 | $5.51 | 11 wks |
50 - 99 | $4.84 | 11 wks |
100 - 249 | $4.55 | 11 wks |
250+ | Request for Quote |
$6.40
Availability: 51 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 23 Inch |
---|---|
Fatique Life Cycle | 13000 Cycles |
Free I.D. | 0.671875 |
Load (lbs) | 0.71 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 18 Inch |
Thickness (t) | 0.006 |
Width (W) | 0.375 Inch |