A 3X50-SK04E15
Constant Force Spring: 0.4 lb Spring Force, 13000 cycles Fatique Life, 15" Band length
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $5.85 | 11 wks |
| 10 - 49 | $5.03 | 11 wks |
| 50 - 99 | $4.41 | 11 wks |
| 100 - 249 | $4.14 | 11 wks |
| 250+ | Request for Quote |
$5.85
Availability: 46 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Band Length | 15 Inch |
|---|---|
| Fatique Life Cycle | 13000 Cycles |
| Free I.D. | 0.4375 |
| Load (lbs) | 0.4 lbs |
| Material | 301 Stainless Steel |
| Max Work Deflection (f2) (Inch) | 12 Inch |
| Thickness (t) | 0.004 |
| Width (W) | 0.3125 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities