A 3X50-SH20S47
Constant Force Spring: 19.8 lb Spring Force, 2500 cycles Fatique Life, 47" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.43 | 16 wks |
10 - 49 | $30.88 | 16 wks |
50 - 99 | $28.82 | 16 wks |
100 - 249 | $25.94 | 16 wks |
250+ | Request for Quote |
$32.43
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 47 Inch |
---|---|
Fatique Life Cycle | 2500 Cycles |
Free I.D. | 1.46875 |
Load (lbs) | 19.8 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 36 Inch |
Thickness (t) | 0.02 |
Width (W) | 1.5 Inch |