A 3X50-SH16P38
Constant Force Spring: 10.6 lb Spring Force, 2500 cycles Fatique Life, 38" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.50 | 19 wks |
10 - 49 | $14.24 | 19 wks |
50 - 99 | $13.29 | 19 wks |
100 - 249 | $11.96 | 19 wks |
250+ | Request for Quote |
$16.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 38 Inch |
---|---|
Fatique Life Cycle | 2500 Cycles |
Free I.D. | 1.15625 |
Load (lbs) | 10.6 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 30 Inch |
Thickness (t) | 0.016 |
Width (W) | 1 Inch |