A 3X50-SH10J29
Constant Force Spring: 4.12 lb Spring Force, 2500 cycles Fatique Life, 29" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.15 | 19 wks |
10 - 49 | $7.76 | 19 wks |
50 - 99 | $7.24 | 19 wks |
100 - 249 | $6.52 | 19 wks |
250+ | Request for Quote |
$8.15
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 29 Inch |
---|---|
Fatique Life Cycle | 2500 Cycles |
Free I.D. | 0.734375 |
Load (lbs) | 4.12 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 24 Inch |
Thickness (t) | 0.01 |
Width (W) | 0.625 Inch |