A 3X50-SH08G28
Constant Force Spring: 2.63 lb Spring Force, 2500 cycles Fatique Life, 28" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.05 | 19 wks |
10 - 49 | $7.67 | 19 wks |
50 - 99 | $7.16 | 19 wks |
100 - 249 | $6.44 | 19 wks |
250+ | Request for Quote |
$8.05
Availability: 77 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 28 Inch |
---|---|
Fatique Life Cycle | 2500 Cycles |
Free I.D. | 0.578125 |
Load (lbs) | 2.63 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 24 Inch |
Thickness (t) | 0.008 |
Width (W) | 0.5 Inch |
Substitute Part | A 3X50-SH08G28S |