A 3X50-SH06F21
Constant Force Spring: 1.48 lb Spring Force, 2500 cycles Fatique Life, 21" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.88 | 19 wks |
10 - 49 | $7.5 | 19 wks |
50 - 99 | $7 | 19 wks |
100 - 249 | $6.3 | 19 wks |
250+ | Request for Quote |
$7.88
Availability: 140 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 21 Inch |
---|---|
Fatique Life Cycle | 2500 Cycles |
Free I.D. | 0.4375 |
Load (lbs) | 1.48 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 18 Inch |
Thickness (t) | 0.006 |
Width (W) | 0.375 Inch |