A 3X50-SH04C14
Constant Force Spring: 0.49 lb Spring Force, 2500 cycles Fatique Life, 14" Band length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.33 | 16 wks |
10 - 49 | $6.98 | 16 wks |
50 - 99 | $6.51 | 16 wks |
100 - 249 | $5.86 | 16 wks |
250+ | Request for Quote |
$7.33
Availability: 380 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Band Length | 14 Inch |
---|---|
Fatique Life Cycle | 2500 Cycles |
Free I.D. | 0.296875 |
Load (lbs) | 0.49 lbs |
Material | 301 Stainless Steel |
Max Work Deflection (f2) (Inch) | 12 Inch |
Thickness (t) | 0.004 |
Width (W) | 0.1875 Inch |