A 3C55-0546
Plated Steel, 0.3125" Square Stud, 1.4375" Long, For Use With Arbor-Mounted Spring-Powered Reels With 0.3125" Sq. Hole
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.08 | 10 wks |
10 - 24 | $28.34 | 10 wks |
25 - 49 | $27.07 | 10 wks |
50 - 99 | $26.04 | 10 wks |
100+ | Request for Quote |
$29.08
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flats (D) | 0.3125 Inch |
---|---|
Material | Plated Steel |
Overall Length (E) | 1.4375 Inch |
Shank Length (F) | 1.1875 Inch |
Thread Size (#) | 1/4-20 |