A 2Z29MC1010

1:1 Precision Right Angle Drives Grease Packed into a Machined Aluminum Housing
Qty Range Price/Unit Ships Within
1 - 4 $440.00 8 wks
5 - 9 $423.08 8 wks
10 - 24 $407.41 8 wks
25 - 49 $392.86 9 wks
50+ Request for Quote
$440.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Ball Bearing (2/Side)
Max. Backlash (Degree) 1 Degree
Max. Speed (RPM) 3000 RPM
Mounting Style Base (Both Sides)
Shaft Dia. 12 mm
Shaft Extension 25 mm
Torque Rating (N•m) 3.8 N.M @1800 RPM N.m
Weight (grams) 665 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team