A 2Z28MC1010
1:1 Precision Right Angle Drives Grease Packed into a Machined Aluminum Housing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $420.00 | 8 wks |
5 - 9 | $403.85 | 8 wks |
10 - 24 | $388.89 | 8 wks |
25 - 49 | $375 | 9 wks |
50+ | Request for Quote |
$420.00
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Ball Bearing (2/Side) |
---|---|
Max. Backlash (Degree) | 1 Degree |
Max. Speed (RPM) | 3000 RPM |
Mounting Style | Base (Both Sides) |
Shaft Dia. | 8 mm |
Shaft Extension | 20 mm |
Torque Rating (N•m) | 1.3 N.M @1800 RPM N.m |
Weight (grams) | 265 grams |