A 2Z27MC1010

1:1 Precision Right Angle Drives Grease Packed into a Machined Aluminum Housing
Qty Range Price/Unit Ships Within
1 - 4 $400.00 8 wks
5 - 9 $384.62 8 wks
10 - 24 $370.37 8 wks
25 - 49 $357.14 9 wks
50+ Request for Quote
$400.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Ball Bearing (2/Side)
Max. Backlash (Degree) 1 Degree
Max. Speed (RPM) 3000 RPM
Mounting Style Base (Both Sides)
Shaft Dia. 4 mm
Shaft Extension 15 mm
Torque Rating (N•m) 0.3 N.M @1800 RPM N.m
Weight (grams) 80 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team