A 2Z20MLC101009
Fiberglass Reinforced Plastic Housing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $132.78 | 8 wks |
25 - 49 | $116.82 | 8 wks |
50 - 99 | $107.11 | 8 wks |
100 - 249 | $101.3 | 8 wks |
250+ | Request for Quote |
$132.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (°) | 3 Degree |
---|---|
Bearing (Input / Output) | Ball / Ball |
Gear Ratio (to 1) | 1 |
Gear Type | Steel Bevel Gear |
Input Shaft Dia | 9 mm |
Max Output Hp | 0.33 mm |
Output Shaft Dia. (mm) | 9 mm |
Output Torque Rating @ 1800 rpm (N•m) | 0.333 N.m |
Shaft Ext. (Input / Output) | Top / Left |
Weight (grams) | 340 grams |