A 2Z20-UC101012
FIBERGLASS REINFORCED PLASTIC HOUSING
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $146.06 | 11 wks |
| 25 - 49 | $128.5 | 11 wks |
| 50 - 99 | $117.82 | 11 wks |
| 100 - 249 | $111.43 | 11 wks |
| 250+ | Request for Quote |
$146.06
Availability: 6 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Backlash (°) | 3 Degree |
|---|---|
| Bearing (Input / Output) | Ball / Ball |
| Gear Ratio (to 1) | 1 To 1 |
| Gear Type | Steel Bevel Gear |
| Input Shaft Dia | 0.375 Inch |
| Max Output Hp | 0.33 |
| Max. Output Torque (lb-in @ 1800 rpm) | 11.55 lb-in @ 1800 rpm |
| Output Shaft Dia. (inch) | 0.375 Inch |
| Shaft (Input / Output) | Top / Left & Right shaft projection |
| Weight (oz.) | 12 oz |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities