A 2Z20-RC101012

FIBERGLASS REINFORCED PLASTIC HOUSING
Qty Range Price/Unit Ships Within
1 - 24 $132.78 6 wks
25 - 49 $116.82 6 wks
50 - 99 $107.11 6 wks
100 - 249 $101.3 6 wks
250+ Request for Quote
$132.78

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash (°) 3 Degree
Bearing (Input / Output) Ball / Ball
Gear Ratio (to 1) 1 To 1
Gear Type Steel Bevel Gear
Input Shaft Dia 0.375 Inch
Max Output Hp 0.33
Max. Output Torque (lb-in @ 1800 rpm) 11.55 lb-in @ 1800 rpm
Output Shaft Dia. (inch) 0.375 Inch
Shaft (Input / Output) Top / Right shaft projection
Weight (oz.) 12 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team