A 2Z1A-S11

1:1 Miniature Right Angle Helical Gear Drive with 1 Output shaft
Qty Range Price/Unit Ships Within
1 - 24 $92.10 6 wks
25 - 49 $87.26 6 wks
50 - 99 $84.8 8 wks
100 - 249 $79.89 8 wks
250+ Request for Quote
$92.10

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Output Shafts 1
Gear Ratio 1:1
Housing Material Aluminum Alloy
Max. Hp (HP) 0.125 HP
Max. Rpm (rpm) 1800 RPM
Mounting Type Base Mount
Shaft Dia. (Input) 0.25 Inch
Shaft Dia. (Output) 0.25 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team